Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Joule Thomson Cryogenic Minicoolers

Joule Thomson Cryogenic Minicoolers

Our solutions are highly reliable and can be depended upon to perform - even in the most demanding environments.

Honeywell has more than 70 years experience in developing bespoke cryogenic solutions for defense applications that utilize cooled infrared seeker technology. Our solutions are highly reliable and can be depended upon to perform - even in the most demanding environments.

Offering a variety of solutions tailored to meet customer requirements, our products offer:

  • Proven reliability – Rapid cool down to cryogenic temperatures
  • Consistent cooler performance maintaining tight tolerances on temperature
  • Extended product life - More than 20 years of service for our Minicoolers

Our product range includes:

Fixed Orifice Joule Thomson Minicooler

Simple design to offer reliability at low cost when minimizing gas consumption is not critical

Benefits:

  • Delivers high performance temperature stability
  • Fast cool down times for short duration mission (typically less than 60 seconds)

Dual Flow Joule Thomson Minicooler

The Dual Flow Minicooler provides a variable control of gas flow with a high primary flow which cools the missile sensor to operating temperature in a rapid and precise time. The secondary flow maintains the sensor operating temperature while efficiently controlling the gas supply.

Benefits:

  • Provides precise gas-flow management and speed control to deliver temperature stability of the detector
  • Allows longer missions, typically up to 300 seconds
  • Delivers significant weight savings through optimized gas supply

Demand Flow Joule Thomson Minicooler:

The Demand Flow Minicooler provides a continuous regulation of gas flow with a high primary flow which cools the missile sensor to operating temperature in a rapid and precise time. Once at temperature, the Minicooler controls the flow to match the heat load demand across a wide ambient temperature range. When compared with the Dual Flow Minicooler the Demand Flow Cooler increases precision and control to improve flight duration.

Benefits:

  • Delivers high temperature stability for improved infra-red sensor stability through variable/throttling effect of gas flow
  • Minimizes gas consumption over mission period improving mission duration capability
  • Ideal for applications with either extended duty requirements or limited cooling gas availability

Related Products